R1756
Fluka

lambda-Cyhalothrin

SKU
R1756
Analytical standard, reference material
Synonym(s)
(R)-cyano(3-phenoxyphenyl)methyl (1S,3S)-rel-3-[(1Z)-2-chloro-3,3,3-trifluoro-1-propen-1-yl]-2,2-dimethylcyclopropanecarboxylate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Molar Mass
449.9 g/mol
Synonyms
(R)-cyano(3-phenoxyphenyl)methyl (1S,3S)-rel-3-[(1Z)-2-chloro-3,3,3-trifluoro-1-propen-1-yl]-2,2-dimethylcyclopropanecarboxylate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 97 %
measurement uncertainlyeffective %
melting range47 - 51 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range270 °C
ColorColorless
DensityNo data available
Flashpoint83 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range49.2 °C
Partition Coefficient5.5.7 (20 °C)
Solubility in Water0.005 mg/l (20 - 25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.0002 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2810
Add more compare product