Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Synonyms Acetic acid; lead salt; basic |
Property | Value |
---|---|
Total Pb (as PbO) | Min. 75.0 % |
Basic Pb (as PbO) | Min. 33.0 % |
Loss on drying (105°C, 2 h) | Max. 1.0 % |
Water insoluble matter | Max. 1.0 % |
Insoluble in acetic acid | Max. 0.02 % |
Calcium (Ca) | Max. 0.005 % |
Cadmium (Cd) | Max. 0.001 % |
Cobalt (Co) | Max. 0.001 % |
Copper (Cu) | Max. 0.002 % |
Iron (Fe) | Max. 0.002 % |
Potassium (K) | Max. 0.01 % |
Magnesium (Mg) | Max. 0.005 % |
Sodium (Na) | Max. 0.01 % |
Nickel (Ni) | Max. 0.001 % |
Zinc (Zn) | Max. 0.001 % |
Chloride (Cl) | Max. 0.003 % |
Nitrate (NO3) | Max. 0.003 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Certification | ACS Reagent |
Color | White |
Density | 3.58 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Acids |
Lower Explosion Limit | Not applicable |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | No data available |
Product Line | Anhydrous |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN2291 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout