Lead(II) acetate trihydrate | 11504 | Honeywell Research Chemicals
11504
Fluka

Lead(II) acetate trihydrate

SKU
11504
$626.41
Puriss., ≥99.5%
Synonym(s)
Lead diacetate trihydrate; Plumbous Acetate Trihydrate
Only %1 left
$626.41
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
Pb(CH3CO2)2 · 3H2O
MDL Number Molar Mass
379.33 g/mol
Synonyms
Lead diacetate trihydrate; Plumbous Acetate Trihydrate

Documents

Specifications

PropertyValue
assayMin. 99.5 %
copper (Cu)Max. 0.001 %
iron (Fe)Max. 0.001 %
subst. not precip. by H2S (SO4)Max. 0.5 %
chloride (Cl)Max. 0.002 %

Properties

PropertyValue
ColorColorless
Density2.550 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong bases, Strong oxidizing agents, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range204 °C.anhydrous substance.75 °C
Purity Percentage99.50
Purity Details>=99.50%
Solubility in WaterAnhydrous substance 443 g/l (20 °C)
Upper Explosion LimitNot applicable
ViscosityNo data available
pH-ValueAcidic
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN1616
Add more compare product