Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula Pb(CH3CO2)2 · 3H2O |
MDL Number | Molar Mass 379.33 g/mol | RTECS Number 206-104-4 |
Property | Value |
---|---|
Identity (IR) | complying |
Assay | 99.0 - 103.0 % |
Insoluble in acetic acid | Max. 0.01 % |
Calcium (Ca) | Max. 0.005 % |
Copper (Cu) | Max. 0.002 % |
Iron (Fe) | Max. 0.001 % |
Potassium (K) | Max. 0.005 % |
Sodium (Na) | Max. 0.01 % |
Chloride (Cl) | Max. 0.0005 % |
Total nitrogen (as NO3) | Max. 0.005 % |
Property | Value |
---|---|
Certification | ACS Reagent |
Color | Colorless |
Density | 2.550 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong bases, Strong oxidizing agents, Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 75 °C.204 °C.anhydrous substance |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 443 g/l (20 °C anhydrous substance) |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1616 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout