11513
Fluka

Lead(II) carbonate basic

SKU
11513
Puriss., white lead, ≥77% Pb basis
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
(PbCO3)2·Pb(OH)2
MDL Number
Molar Mass
775.63 g/mol
RTECS Number
OF9275000

Documents

Specifications

PropertyValue
assay of PbMin. 77 %
in water soluble matterMax. 0.5 %
iron (Fe)Max. 0.005 %
copper (Cu)Max. 0.005 %
zinc (Zn)Max. 0.005 %
chloride (Cl)Max. 0.03 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
CorrosivityNo data available
Density7.06 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeChemical Synthesis
Incompatible MaterialsAcids
Lower Explosion LimitNot applicable
Melting Point/Range400 °C
Partition CoefficientNo data available
Purity Percentage77.00
Purity Details>=77.00%
Solubility in Water0.0022 g/l insoluble (25 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value7.0 (20 °C) suspension
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product