Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Pb(NO3)2 | MDL Number |
Molar Mass 331.21 g/mol | RTECS Number OG2100000 | Synonyms Lead dinitrate |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
In diluted HNO3 insoluble matter | Max. 0.005 % |
Calcium (Ca) | Max. 50 ppm |
Copper (Cu) | Max. 20 ppm |
Iron (Fe) | Max. 10 ppm |
Potassium (K) | Max. 50 ppm |
Sodium (Na) | Max. 200 ppm |
Chloride (Cl) | Max. 10 ppm |
Form | solid |
Property | Value |
---|---|
Autoignition Temperature | 400 °C |
Boiling Point/Range | Decomposes on heating |
Certification | ACS Reagent |
Color | Off-White |
Density | 4.49 g/cm3 (20.1 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Combustible material, Reducing agents, Powdered metals, Fire Hazard, Reactions with combustible substances, Reactions with metals in pow |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 458-459 °C (1.023 hPa) |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 486 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1469 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout