Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula PbO2 | MDL Number |
Molar Mass 239.20 g/mol | RTECS Number OG0700000 | Synonyms Lead (su)peroxide; Lead dioxide; Lead peroxide |
Property | Value |
---|---|
Assay | Min. 97.0 % |
Insoluble in acid | Max. 0.2 % |
Calcium (Ca) | Max. 200 ppm |
Copper (Cu) | Max. 500 ppm |
Potassium (K) | Max. 500 ppm |
Manganese (Mn) | Max. 5 ppm |
Sodium (Na) | Max. 1000 ppm |
Chloride (Cl) | Max. 20 ppm |
Nitrate (NO3) | Max. 200 ppm |
Total S (as SO4) | Max. 500 ppm |
Carbon (C) | Max. 0.04 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | Dark Brown |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Strong reducing agents, Powdered metals |
Lower Explosion Limit | No data available |
Melting Point/Range | >290 °C |
Partition Coefficient | No data available |
Purity Percentage | 97.00 |
Purity Details | >=97.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | III |
UN ID | UN1872 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout