R1793
Fluka

Linuron

SKU
R1793
Analytical standard, reference material
Synonym(s)
N'-(3,4-dichlorophenyl)-N-methoxy-N-methylurea
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C9H10Cl2N2O2
MDL Number Molar Mass
249.09 g/mol
Synonyms
N'-(3,4-dichlorophenyl)-N-methoxy-N-methylurea

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range90 - 96 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Colorcolourless
Density1.49 g/cm3
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Range93 °C
Partition Coefficient3.0 (20 °C)
Solubility in Waterpractically insoluble
Vapor Pressure0.002 Pa (24 °C)
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class9
Package GroupIII
UN IDUN3077
Add more compare product