L6883
Honeywell

Lithium acetate dihydrate

SKU
L6883
Reagent Grade
Synonym(s)
Acetic acid lithium salt
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3COOLi · 2H2O
MDL Number Molar Mass
102.02 g/mol
RTECS Number
208-914-3
Synonyms
Acetic acid lithium salt

Documents

Specifications

PropertyValue
Assay97.0 - 103.0 %
pH (5 %, 20°C)Max. 9.5
Water insoluble matterMax. 0.01 %
Iron (Fe)Max. 20 ppm
Sodium (Na)Max. 50 ppm
Chloride (Cl)Max. 0.003 %
Sulfate (SO4)Max. 100 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density1.3 g/cm3
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range53-56 °C
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product