13020
Fluka

Lithium hydroxide monohydrate

SKU
13020
Purum, ≥98.5%
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
LiOH · H2O
MDL Number
Molar Mass
41.96 g/mol

Documents

Specifications

PropertyValue
assayMin. 98.5 %
assay of Li2CO3Max. 1 %
calcium (Ca)Max. 0.05 %
iron (Fe)Max. 0.001 %
potassium (K)Max. 0.02 %
sodium (Na)Max. 0.02 %
chloride (Cl)Max. 0.05 %
sulfate (SO4)Max. 0.05 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density1.830 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeChemical Synthesis
Incompatible MaterialsStrong oxidizing agents, Strong acids, Zinc, Tin, Aluminium
Lower Explosion LimitNot applicable
Melting Point/Range423 °C
Partition CoefficientNo data available
Purity Percentage98.50
Purity Details>=98.50%
Solubility in Water190-220 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
pH-ValueAlkaline
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN2680
Add more compare product