Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula Li2B4O7 | MDL Number |
Molar Mass 169.12 g/mol | Synonyms Dilithium tetraborate |
Property | Value |
---|---|
Loss on ignition (800 °C, 1 h) | Max. 1.00 % |
Grain dissipation (medium value) | Max. 500 µm |
Metal trace analysis (ICP) | Max. 1000 ppm |
Boron (B) | Min. 25.0 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | colourless |
Density | 0.25 g/cm3 (25 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents.Strong acids |
Lower Explosion Limit | No data available |
Melting Point/Range | 760 - 880 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Density | 0.25 g/cm3 (25 °C) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout