Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3C6H4OH |
MDL Number | Molar Mass 108.14 g/mol | RTECS Number GO6125000 | Synonyms 1- |
Property | Value |
---|---|
Explosion Limit | 1.06-1.35 %, 150 °F |
Appearance of the substance | complying |
Identity (IR) | complying |
Assay (GC) | Min. 98.5 % |
Autoignition Temperature | 1036 °F |
Vapor Density | 3.72 (vs air) |
Refractive Index | n |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 202 °C (1.013 hPa) |
Color | Colorless to Yellowish |
Density | 1.03 g/cm3 (20 °C) |
Flashpoint | 86 °C (1.013 hPa) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Potassium chlorate, Peroxides, Oxidizing agents |
Lower Explosion Limit | 1 %(V) |
Melting Point/Range | 11.8 °C (1.013 hPa) |
Partition Coefficient | 1.96 |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility in Water | 22.7 g/l (25 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.147 hPa (25 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN2076 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout