Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Synonyms Ethanol; Butanon |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 78 - 79 °C(1,013 hPa).Data refer to the solvent. |
Color | No data available |
Density | 0.824 g/cm3 (20 °C) |
Flashpoint | 20 °C |
Form | Liquid |
Grade | Indicators |
Incompatible Materials | Sodium.Platinum.Acetyl chloride.Acetyl bromide.Bromine Pentafluoride.Potassium superoxide.Strong oxidizing agents |
Lower Explosion Limit | 3.4 %(V).Data refer to the solvent. |
Melting Point/Range | -115 °C.Data refer to the solvent. |
Partition Coefficient | -0.32.The physical data is that of the main component. |
Solubility | Soluble in most organic solvents |
Solubility in Water | completely miscible |
Upper Explosion Limit | 15 %(V).Data refer to the solvent. |
Vapor Density | 0.824 g/cm3 (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout