R1583
Fluka

m-Xylene

SKU
R1583
Analytical standard, reference material
Synonym(s)
1,3-Dimethylbenzene
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H4(CH3)2
MDL Number Molar Mass
106.17 g/mol
RTECS Number
ZE2275000
Synonyms
1,3-Dimethylbenzene

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.494 - 1.498
water (Karl Fischer)Max. 0.02 %

Properties

PropertyValue
Boiling Point/Range138-139 °C (1.013 hPa)
ColorColorless
Density0.87 g/cm3 (25 °C)
Flashpoint25 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsAcids, Strong oxidizing agents, Formation of explosive gas/air mixtures
Lower Explosion Limit1.1 %(V)
Melting Point/Range-48 °C
Partition Coefficient3.2 (20 °C)
SolubilitySoluble in most organic solvents
Solubility in WaterSlightly soluble
Upper Explosion Limit7 %(V)
Vapor Pressure21.3 hPa (38 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN1307
Add more compare product