Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3COO)2Mg · 4H2O |
MDL Number | Molar Mass 214.45 g/mol | RTECS Number 205-554-9 | Synonyms Acetic acid magnesium salt |
Property | Value |
---|---|
assay | 98.0 - 102.0 % |
insoluble in acetic acid | Max. 0.005 % |
barium (Ba) | Max. 0.001 % |
calcium (Ca) | Max. 0.01 % |
iron (Fe) | Max. 5 ppm |
potassium (K) | Max. 0.005 % |
manganese (Mn) | Max. 0.001 % |
sodium (Na) | Max. 0.005 % |
strontium (Sr) | Max. 0.005 % |
heavy metals (ICP) ACS | Max. 5 ppm |
chloride (Cl) | Max. 0.001 % |
sulfate (SO4) | Max. 0.005 % |
form | solid |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.45 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents |
Melting Point/Range | 68 °C |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | 1.475 g/l (25 °C) |
Vapor Pressure | Not applicable |
Viscosity | Not applicable |
pH-Value | 8-9 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout