Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula MgCO3 | MDL Number |
Molar Mass 84.31 g/mol | Synonyms Magnesium hydroxide carbonate |
Property | Value |
---|---|
assay of Mg (as MgO) | 40.0 - 44.0 % |
calcium (Ca) | Max. 1000 ppm |
cadmium (Cd) | Max. 50 ppm |
cobalt (Co) | Max. 50 ppm |
copper (Cu) | Max. 50 ppm |
iron (Fe) | Max. 50 ppm |
potassium (K) | Max. 100 ppm |
sodium (Na) | Max. 2000 ppm |
nickel (Ni) | Max. 50 ppm |
lead (Pb) | Max. 50 ppm |
zinc (Zn) | Max. 50 ppm |
total S (as SO4) | Max. 6000 ppm |
chloride (Cl) | Max. 100 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Density | 2.16 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | Reagent Grade |
Incompatible Materials | Acids, Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 40.00 |
Purity Details | 40.00% |
Solubility in Water | Partly soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | Alkaline |
Product Line | Purum p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout