Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula MgO | MDL Number |
RTECS Number OM3850000 |
Property | Value |
---|---|
Assay (excluding ignited substance) | 97.0 - 103.0 % |
Loss on ignition (600°C, 15 min.) | Max. 2.0 % |
In water soluble matter | Max. 0.4 % |
Insoluble in HCl | Max. 0.02 % |
Barium (Ba) | Max. 10 ppm |
Calcium (Ca) | Max. 500 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Chromium (Cr) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 50 ppm |
Potassium (K) | Max. 50 ppm |
Manganese (Mn) | Max. 5 ppm |
Sodium (Na) | Max. 2500 ppm |
Nickel (Ni) | Max. 5 ppm |
Lead (Pb) | Max. 5 ppm |
Strontium (Sr) | Max. 20 ppm |
Zinc (Zn) | Max. 5 ppm |
Heavy metals (as Pb) | Max. 0.003 % |
Sulfate and sulfite (as SO4) | Max. 200 ppm |
Chloride (Cl) | Max. 100 ppm |
Nitrate (NO3) | Max. 0.005 % |
Total N | Max. 20 ppm |
Property | Value |
---|---|
Certification | ACS Reagent |
Form | Powder |
Grade | ACS Grade |
Purity Percentage | 97.00 |
Purity Details | >=97.00% |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout