Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Mg(ClO4)2 | MDL Number |
Molar Mass 223.21 g/mol | RTECS Number SC8925000 |
Property | Value |
---|---|
Appearance of the substance | complying |
Assay (calculated on the anhydrous basis) | 99.0 - 102.0 % |
Loss on drying (190°C) | Max. 8 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Not applicable |
Color | White |
Density | 2.21 g/cm3 (18 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Chemical Synthesis |
Incompatible Materials | Combustible material, Reducing agents, Organic materials, Dirt, As oxidising agent, attacks organic substances such as wood, paper, fats |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 251 °C (Decomposes without melting) |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | ≥99.00% |
Solubility in Water | 993 g/l (25 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | No data available |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1475 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout