Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Mg(ClO4)2 · xH2O | MDL Number |
Molar Mass 223.21 g/mol | RTECS Number 233-108-3 |
Property | Value |
---|---|
Assay (calculated on the anhydrous basis) | 99.0 - 101.0 % |
Water (Karl Fischer) | Max. 34 % |
Calcium (Ca) | Max. 500 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Chromium (Cr) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 5 ppm |
Potassium (K) | Max. 100 ppm |
Manganese (Mn) | Max. 5 ppm |
Sodium (Na) | Max. 50 ppm |
Nickel (Ni) | Max. 5 ppm |
Lead (Pb) | Max. 5 ppm |
Zinc (Zn) | Max. 5 ppm |
Chloride (Cl) | Max. 50 ppm |
Nitrate (NO3) | Max. 50 ppm |
Sulfate (SO4) | Max. 50 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Concentration | ≥99.00% |
Density | No data available |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Reactions with metals in powder form, Reactions with combustible substances, Reactions with organic substances, Strong reducing agen |
Lower Explosion Limit | No data available |
Melting Point/Range | 185-190 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | ≥99.00% |
Solubility | Soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1475 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout