Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula MgSO4 · 7H2O | MDL Number |
Molar Mass 246.47 g/mol | RTECS Number 231-298-2 | Synonyms Epsom salts |
Property | Value |
---|---|
Identity (IR) | complying |
Assay | 98.0-102.0% |
pH (5%,25°C) | 5.0-8.2 |
Water in soluble matter | max.0.005% |
Calcium (Ca) | max.0.02% |
Iron (Fe) | max.5ppm |
Potassium (K) | max.0.005% |
Manganese (Mn) | max.5ppm |
Sodium (Na) | max.0.005% |
Strontium (Sr) | max.0.005% |
Heavymetals (asPb) | max.5ppm |
Chloride (Cl) | max.5ppm |
Nitrate (NO 3 ) | max.0.002% |
Ammonium (NH 4 ) | max.0.002% |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.68 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | None known |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 1.124 °C (Decomposes before melting) |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | 360 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Not applicable |
Viscosity | Not applicable |
pH-Value | 5.0-9.2 (25 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout