R1280
Fluka

Malathion diacid

SKU
R1280
Analytical standard, reference material
Synonym(s)
2-[(Dimethoxyphosphorothioyl)sulfanyl]succinic acid; O,O-Dimethyl S-(1,2-dicarboxyethyl) phosphorodithioate; Malathiondicarboxylic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Synonyms
2-[(Dimethoxyphosphorothioyl)sulfanyl]succinic acid; O,O-Dimethyl S-(1,2-dicarboxyethyl) phosphorodithioate; Malathiondicarboxylic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range117 - 121 °C

Properties

PropertyValue
FormLiquid
GradeAnalytical Standard
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product