R1057
Fluka

Malathion-(diethyl-d10)

SKU
R1057
Analytical standard, reference material
Synonym(s)
S-[1,2-Bis(ethoxy-d5-carbonyl)ethyl] O,O-dimethyl phosphorodithioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
340.42 g/mol
Synonyms
S-[1,2-Bis(ethoxy-d5-carbonyl)ethyl] O,O-dimethyl phosphorodithioate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
assay DMin. 98 %

Properties

PropertyValue
Boiling Point/Range156 °C (0.93 hPa. Malathion)
ColorColorless
Density1.23 g/cm3 (25 °C)
Flashpoint163 °C (Malathion)
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Solubility in Water0.15 g/l (25 °C Malathion)
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product