R1782
Fluka

Malathion

SKU
R1782
Analytical standard, reference material
Synonym(s)
diethyl (dimethoxyphosphinothioylthio)succinate; S-1,2-bis(ethoxycarbonyl)ethyl O,O-dimethyl phosphorodithioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C10H19O6PS2
MDL Number Molar Mass
330.36 g/mol
Synonyms
diethyl (dimethoxyphosphinothioylthio)succinate; S-1,2-bis(ethoxycarbonyl)ethyl O,O-dimethyl phosphorodithioate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96.0 %
measurement uncertaintyeffective %
refractive index (n 25/D)1.495 - 1.499
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
ColorColorless
Density1.230 g/cm3 (20 °C)
Flashpoint173 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Range-20 °C
Partition Coefficient2.75 (20 °C)
Solubility in Waterslightly soluble (20 °C)
Vapor Pressure0.0031 Pa (20 °C)
Viscosityno data available
pH-Valueno data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class9
Package GroupIII
UN IDUN3082
Add more compare product