Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula MnCl2 · 4H2O | MDL Number |
Molar Mass 197.91 g/mol | RTECS Number 231-869-6 |
Property | Value |
---|---|
Assay | 99 - 101 % |
Colour of the solution | complying |
Clearness of the solution | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Color | Pink |
Concentration | ≥99.00% |
Density | 1.913 g/cm3 |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Alkaline earth metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 58 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 4.0-6.0 (20 °C) (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN3288 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout