R1399
Fluka

Mebendazole-amine-13C6

SKU
R1399
Analytical standard, reference material
Synonym(s)
2-Amino-5-(benzoyl-13C6)-1H-benzimidazole
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
243.11 g/mol
Synonyms
2-Amino-5-(benzoyl-13C6)-1H-benzimidazole

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
isotope enrichmentMin. 98 %
melting range186 - 202 °C

Properties

PropertyValue
Autoignition TemperatureDoes not ignite
Boiling Point/RangeNo data available
ColorYellow
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsNo information available.
Lower Explosion LimitNot applicable
Melting Point/Range188-190 °C
Partition CoefficientNo data available
Solubility in WaterSlightly soluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product