15785H
Fluka

Menthol

SKU
15785H
Meets analytical specification of Ph. Eur., BP, USP, 98.0-102.0%
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) Molar Mass
156.27 g/mol

Documents

Specifications

PropertyValue
Assay98.0 - 102.0 %
Melting range41 - 44 °C
Specific rotation ([a]20/D;C=10 in C2H5OH)-51 - -48 °
Non-volatile matterMax. 0.05 %
Appearance of the solutioncomplying
Acidity or alkalinitycomplying
Related substances (GC)complying
Residual solventscomplying

Properties

PropertyValue
Boiling Point/Range212 °C (1.013 hPa)
CertificationPh. Eur., BP, USP
ColorColorless
Density0.890 g/cm3 (20 °C)
Flashpoint94 °C
FormSolid
GradeReagent Grade
Incompatible MaterialsNone known
Lower Explosion LimitNo data available
Melting Point/Range41.2-41.7 °C (1.013 hPa)
Partition Coefficient3.15 (25 °C)
Purity Percentage98.00
Purity Details98.00-102.00%
Solubility in Water0.397 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure19 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product