R1108
Fluka

Meptyldinocap

SKU
R1108
Analytical standard, reference material
Synonym(s)
(RS)-2-(1-Methylheptyl)-4,6-dinitrophenyl crotonate; 2-(1-Methylheptyl)-4,6-dinitrophenyl (2E)-2-butenoate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
364.39 g/mol
Synonyms
(RS)-2-(1-Methylheptyl)-4,6-dinitrophenyl crotonate; 2-(1-Methylheptyl)-4,6-dinitrophenyl (2E)-2-butenoate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 94.0 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/Range138-140 °C (0.07 hPa)
ColorTan
Density1.1 g/cm3 (20 °C)
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range-22.5 °C
Partition Coefficient4.54
Solubility in WaterPractically insoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product