Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Hg2Cl2 | MDL Number |
Molar Mass 472.09 g/mol | RTECS Number OV8740000 | Synonyms Calomel; Mercurous chloride |
Property | Value |
---|---|
Assay | min. 99.5 % |
Assay | Min. 99.5 % |
Residue on ignition a. reducing with HCOOH (SO4)* | Max. 0.02 % |
Mercury(II) (as HgCl2) | Max. 0.01 % |
Sulfate (SO4) | Max. 0.01 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | White to Violet |
Density | 7.15 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Acetylene, Reactions with metals in powder form |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 400 °C (Sublimation point) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | Insoluble |
Upper Explosion Limit | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN2025 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout