Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula HgCl2 | MDL Number |
Molar Mass 271.5 g/mol | RTECS Number OV9100000 | Synonyms Mercuric chloride |
Property | Value |
---|---|
assay (calc. to the dried substance) | Min. 99.5 % |
loss on drying (on P2O5) | Max. 1.0 % |
residue on ignition a.red.w.HCOOH (SO4)* | Max. 0.02 % |
water insoluble matter | Max. 0.01 % |
silver (Ag) | Max. 0.0005 % |
calcium (Ca) | Max. 0.001 % |
cadmium (Cd) | Max. 0.0005 % |
cobalt (Co) | Max. 5 ppm |
chromium (Cr) | Max. 5 ppm |
copper (Cu) | Max. 0.001 % |
iron (Fe) | Max. 0.0005 % |
potassium (K) | Max. 0.005 % |
magnesium (Mg) | Max. 0.001 % |
manganese (Mn) | Max. 5 ppm |
sodium (Na) | Max. 0.005 % |
nickel (Ni) | Max. 0.0005 % |
lead (Pb) | Max. 0.001 % |
zinc (Zn) | Max. 0.0005 % |
other heavy metals (as Pb) | Max. 0.001 % |
mercury(I)-chloride | Max. 0.05 % |
total S (as SO4) | Max. 50 ppm |
sulfate (SO4) | Max. 0.02 % |
total N | Max. 0.002 % |
in ether insoluble matter | complying |
appearance of the solution | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 302 °C |
Certification | ACS Reagent, ISO |
Color | White |
Corrosivity | Corrosive to metals |
Density | 5.44 g/cm3 (25 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Corrodes aluminium, Reactions with various metals, Copper, Tin, Zinc, Alkali metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 276 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 480 g/l (100 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN1624 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout