10015
Fluka

Mercury(II) iodide red

SKU
10015
Puriss., red, ≥99%
Synonym(s)
Mercuric iodide red
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
HgI2
MDL Number
Molar Mass
454.4 g/mol
RTECS Number
OW5250000
Synonyms
Mercuric iodide red

Documents

Specifications

PropertyValue
Assay98.5 - 101.5 %
Residue on ignition a. reducing with HCOOH (SO4)*Max. 0.02 %
Water-Soluble Heavy Metals (As Pb)Max. 0.01 %

Properties

PropertyValue
Boiling Point/Range354 °C
ColorDark Red
Density6.28 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeChemical Synthesis
Incompatible MaterialsReactions with metals in powder form, Acetylene, Reactions with alkali metals
Lower Explosion LimitNot applicable
Melting Point/Range259 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water0.06 g/l (25 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN1638
Add more compare product