221082
Fluka

Mercury(II) oxide yellow

SKU
221082
ACS Reagent, ≥99.0%
Synonym(s)
Mercuric oxide yellow
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
HgO
MDL Number
Molar Mass
216.59 g/mol
RTECS Number
OW8750000
Synonyms
Mercuric oxide yellow

Documents

Specifications

PropertyValue
assayMin. 99.0 %
glowing After reducing with HCOOH(as SO4)Max. 0.05 %
insoluble in HClMax. 0.03 %
iron (Fe)Max. 0.003 %
chloride (Cl)Max. 0.025 %
sulfate (SO4)Max. 0.01 %
total NMax. 0.005 %

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationACS Reagent
DensityNo data available
FlashpointNot applicable
FormPowder
GradeACS Grade
Incompatible MaterialsReducing agents, Light metals, Nitric acid, Hydrogen peroxide, Hydrazine, Halogens, Nitrates, Alcohols, Hazardous reactions with
Lower Explosion LimitNot applicable
Melting Point/Range400 °C (Decomposition)
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterPractically insoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN1641
Add more compare product