10029
Fluka

Mercury(II) sulfate

SKU
10029
Puriss., ≥98%
Synonym(s)
Mercuric sulfate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
HgSO4
MDL Number
Molar Mass
296.65 g/mol
RTECS Number
OX0500000
Synonyms
Mercuric sulfate

Documents

Specifications

PropertyValue
AssayMin. 98 %
Glowing After reducing with HCOOH(as SO4)Max. 0.1 %
Iron (Fe)Max. 0.005 %
Chloride (Cl)Max. 0.005 %

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorWhite
Density7.56 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeChemical Synthesis
Incompatible MaterialsReactions with metals in powder form, Acetylene
Lower Explosion LimitNot applicable
Melting Point/RangeNot applicable.Decomposes before melting.
Partition CoefficientNo data available
Purity Percentage98.00
Purity Details>=98.00%
Solubility in WaterDecomposes in contact with water.
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueAcidic (as a dispersion)
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN1645
Add more compare product