Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula HgSO4 | MDL Number |
Molar Mass 296.65 g/mol | RTECS Number OX0500000 | Synonyms Mercuric sulfate |
Property | Value |
---|---|
assay | Min. 98.0 % |
glowing After reducing with HCOOH(as SO4) | Max. 0.02 % |
iron (Fe) | Max. 0.005 % |
mercury (Hg+) | Max. 0.15 % |
chloride (Cl) | Max. 0.003 % |
nitrate (NO3) | Max. 0.003 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Not applicable |
Certification | ACS Reagent |
Color | White |
Density | 7.56 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Acetylene, Reactions with metals in powder form |
Lower Explosion Limit | Not applicable |
Melting Point/Range | Not applicable.Decomposes before melting. |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | Decomposes in contact with water. |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | Acidic (as a dispersion) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN1645 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout