R1596
Fluka

Mesitylene

SKU
R1596
Analytical standard, reference material
Synonym(s)
1,3,5-Trimethylbenzene
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H3(CH3)3
MDL Number Molar Mass
120.19 g/mol
RTECS Number
OX6825000
Synonyms
1,3,5-Trimethylbenzene

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 97.5 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.495 - 1.505

Properties

PropertyValue
Autoignition Temperature550 °C
Boiling Point/Range163-166 °C
ColorColorless
DensityNo data available
Flashpoint53 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit0.88 %(V)
Melting Point/Range-45 °C
Partition CoefficientNo data available
Solubility in Water0.02 g/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure3.3 hPa (25 °C)
Viscosity0.843 mPa.s (20 °C)
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN2325
Add more compare product