Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | MDL Number | Molar Mass 79.98 g/mol | Synonyms Metaphosphoric acid |
Property | Value |
---|---|
Form | chips |
Identity (IR) | complying |
Assay of (HPO3)n | 33.5 - 36.5 % |
Assay of (naPO3)n | 57.0 - 63.0 % |
Arsenic (As) | max. 1 ppm |
Iron (Fe) | max. 0.005 % |
Heavy metals (as Pb) | max. 0.005 % |
Chloride (Cl) | max. 0.001 % |
Nitrate (NO3) | max. 0.001 % |
Sulfate (SO4) | max. 0.005 % |
KMnO4 reducing matter (as H3PO3) | max. 0.02 % |
Property | Value |
---|---|
Boiling Point/Range | 600 °C(1,013 hPa) |
Certification | ACS Reagent |
Color | colourless |
Density | 2.0 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong bases.Alkalis.Metals.Gives off hydrogen by reaction with metals. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 200 °C |
Partition Coefficient | No data available |
Solubility in Water | soluble |
Upper Explosion Limit | Not applicable |
Vapor Density | 2.0 g/cm3 |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 2 at33 g/l |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3260 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout