R1763
Fluka

Metalaxyl

SKU
R1763
Analytical standard, reference material
Synonym(s)
N-(2,6-Dimethylphenyl)-N-(methoxyacetyl)-DL-alanine methyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
279.3 g/mol
Synonyms
N-(2,6-Dimethylphenyl)-N-(methoxyacetyl)-DL-alanine methyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99.0 %
measurement uncertaintyeffective %
melting range69 - 73 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range295.9 °C
ColorWhite
DensityNo data available
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range63.5-72.3 °C
Partition Coefficient1.75
Solubility in Water8.4 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.75 MPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product