R1771
Fluka

Methamidophos

SKU
R1771
Analytical standard, reference material
Synonym(s)
O,S-Dimethyl phosphoramidothioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
141.13 g/mol
Synonyms
O,S-Dimethyl phosphoramidothioate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
melting range37 - 48 °C
water (Karl Fischer)Max. 0.6 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range44 °C
Partition Coefficient-0.8
Solubility in WaterCompletely soluble
Upper Explosion LimitNo data available
Vapor Pressure0.0047 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product