Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CH3SO3H | MDL Number |
Molar Mass 96.11 g/mol | Synonyms Mesylic acid; MsOH; Methanesulphonic acid |
Property | Value |
---|---|
Assay | 0.95 - 1.05 mol/l |
Density (D 20/4) | 1.038 - 1.040 |
Identity (NMR) | complying |
Absorbance at 260 nm | Max. 0.01 |
Absorbance at 250 nm | Max. 0.01 |
Absorbance at 240 nm | Max. 0.02 |
Absorbance at 230 nm | Max. 0.02 |
Absorbance at 215 nm | Max. 0.025 |
Absorbance at 200 nm | Max. 0.05 |
Aluminium (Al) | Max. 0.01 ppm |
Barium (Ba) | Max. 0.01 ppm |
Bismuth (Bi) | Max. 0.01 ppm |
Calcium (Ca) | Max. 0.05 ppm |
Cadmium (Cd) | Max. 0.01 ppm |
Cobalt (Co) | Max. 0.01 ppm |
Chromium (Cr) | Max. 0.01 ppm |
Copper (Cu) | Max. 0.01 ppm |
Iron (Fe) | Max. 0.05 ppm |
Potassium (K) | Max. 0.05 ppm |
Lithium (Li) | Max. 0.01 ppm |
Magnesium (Mg) | Max. 0.01 ppm |
Manganese (Mn) | Max. 0.01 ppm |
Molybdenum (Mo) | Max. 0.01 ppm |
Sodium (Na) | Max. 0.1 ppm |
Nickel (Ni) | Max. 0.01 ppm |
Lead (Pb) | Max. 0.01 ppm |
Strontium (Sr) | Max. 0.01 ppm |
Zinc (Zn) | Max. 0.01 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.039 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Corrosive in contact with metals, Bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout