Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OH |
MDL Number | Molar Mass 32.04 g/mol | RTECS Number PC1400000 | Synonyms Methyl alcohol |
Property | Value |
---|---|
Assay (GC) | Min. 99.9 % |
Vapor Pressure | 97.68 mmHg ( 20 °C) |
Free alkali (as NH3) | Max. 0.0001 % |
Free acid (as CH3COOH) | Max. 0.002 % |
Water (Karl Fischer) | Max. 0.03 % |
Non-volatile matter | Max. 1 ppm |
Aluminium (Al) | Max. 0.02 ppm |
Calcium (Ca) | Max. 0.05 ppm |
Iron (Fe) | Max. 0.02 ppm |
Potassium (K) | Max. 0.05 ppm |
Magnesium (Mg) | Max. 0.02 ppm |
Sodium (Na) | Max. 0.05 ppm |
UHPLC-MS ESI(+) (Reserpine) | Max. 5 ppb |
UHPLC-MS ESI(-) (Digoxin) | Max. 20 ppb |
UHPLC Gradient peak 220 nm | Max. 8 mAU |
UHPLC Gradient drift 220 nm | Max. 15 mAU |
UHPLC Gradient peak 235 nm | Max. 4 mAU |
UHPLC Gradient drift 235 nm | Max. 8 mAU |
Suitability for the UHPLC-MS | complying |
Transmittance at 210 nm | Min. 40 % |
Transmittance at 220 nm | Min. 65 % |
Transmittance at 230 nm | Min. 80 % |
Transmittance at 260 nm | Min. 98 % |
Fluorescence (chinin) at 254 nm | Max. 0.5 ppb |
Fluorescence (chinin) at 365 nm | Max. 0.3 ppb |
APHA | Max. 10 |
Vapor Density | 1.11 (vs air) |
Autoignition Temperature | 725 °F |
Property | Value |
---|---|
Boiling Point/Range | 64-65 °C (1.013 hPa) |
Certification | For UHPLC-MS |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | UHPLC-MS Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 5.5 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | -0.71 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 50 %(V) |
Vapor Density | 1.11 |
Vapor Pressure | 128 hPa (20 °C) |
Viscosity | 0.55 mPa.s (25 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ LC-MS Ultra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout