Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OH |
MDL Number | Molar Mass 32.04 g/mol | Synonyms Methyl alcohol |
Property | Value |
---|---|
refractive Index | n |
identity (IR) | complying |
assay (GC) | Min. 99.90 % |
non-volatile matter | Max. 0.001 % |
mixable with H2O | complying |
water (Karl Fischer) | Max. 0.1 % |
titrable Acid | Max. 0.0003 meq/g |
titrable Base | Max. 0.0002 meq/g |
kMnO4 reducing matter | complying |
acetaldehyde | Max. 0.001 % |
formaldehyde | Max. 0.001 % |
acetone (GC) | Max. 0.001 % |
reaction against H2SO4 | complying |
absorbance at 400 nm | Max. 0.01 |
absorbance 280 nm | Max. 0.01 |
absorbance at 260 nm | Max. 0.04 |
absorbance at 240 nm | Max. 0.10 |
absorbance at 230 nm | Max. 0.20 |
absorbance at 220 nm | Max. 0.40 |
absorbance at 210 nm | Max. 0.80 |
absorbance at 205 nm | Max. 1.00 |
aPHA | Max. 10 |
vapor Pressure | 97.68 mmHg ( 20 °C) |
Property | Value |
---|---|
Boiling Point/Range | 64-65 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 5.5 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | -0.71 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 50 %(V) |
Vapor Pressure | 128 hPa (20 °C) |
Viscosity | 0.55 mPa.s (25 °C) |
pH-Value | Not applicable |
Product Line | ACS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout