Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OH |
MDL Number | Molar Mass 32.04 g/mol | RTECS Number PC1400000 | Synonyms Methyl alcohol |
Property | Value |
---|---|
appearance | complying |
appearance (form) | complying |
appearance (color) | complying |
assay (GC) | Min. 99.8 % |
boiling range | 64 - 65 °C |
density (D 20/20) | 0.791 - 0.793 |
refractive index (n 20/D) | 1.328 - 1.330 |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.05 % |
free acid (as HCOOH) | Max. 0.002 % |
free alkali (as NH3) | Max. 0.00005 % |
aluminium (Al) | Max. 0.00005 % |
boron (B) | Max. 0.000002 % |
barium (Ba) | Max. 0.00001 % |
bismuth (Bi) | Max. 0.00001 % |
calcium (Ca) | Max. 0.00005 % |
cadmium (Cd) | Max. 0.000005 % |
cobalt (Co) | Max. 0.000002 % |
chromium (Cr) | Max. 0.000002 % |
copper (Cu) | Max. 0.000001 % |
iron (Fe) | Max. 0.00001 % |
potassium (K) | Max. 0.00005 % |
lithium (Li) | Max. 0.00001 % |
magnesium (Mg) | Max. 0.00001 % |
manganese (Mn) | Max. 0.000001 % |
molybdenum (Mo) | Max. 0.00001 % |
sodium (Na) | Max. 0.00005 % |
nickel (Ni) | Max. 0.000002 % |
lead (Pb) | Max. 0.000002 % |
tin (Sn) | Max. 0.00001 % |
strontium (Sr) | Max. 0.00001 % |
zinc (Zn) | Max. 0.00001 % |
chloride (Cl) | Max. 0.00005 % |
sulfate (SO4) | Max. 0.0001 % |
KMnO4 red. matter (as O) | Max. 0.00025 % |
aldehydes (as CH3CHO) | Max. 0.001 % |
ketones (as CH3COCH3) | Max. 0.001 % |
acetaldehyde | Max. 0.001 % |
acetone (GC) | Max. 0.001 % |
carbonyl compounds (as CO) | Max. 0.005 % |
carbonyl compounds (ACS) | complying |
ethanol (GC) | Max. 0.1 % |
formaldehyde | Max. 0.001 % |
reaction against H2SO4 | complying |
mixable with H2O | complying |
APHA | Max. 10 |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 64-65 °C (1.013 hPa) |
Certification | ACS, Reag. ISO, Reag. Ph. Eur. |
Color | Colorless |
Concentration | >=99.80% |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 11 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 5.5 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | -0.71 |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 50 %(V) |
Vapor Density | 1.11 |
Vapor Pressure | 128 hPa (20 °C) |
Viscosity | 0.55 mPa.s (25 °C) |
pH-Value | Not applicable |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout