Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OH |
MDL Number | Molar Mass 32.04 g/mol | RTECS Number 200-659-6 | Synonyms Methyl alcohol |
Property | Value |
---|---|
assay (GC) | Min. 99.9 % |
non-volatile matter | Max. 0.0003 % |
water (Karl Fischer) | Max. 0.02 % |
free alkali (as NH3) | Max. 0.0005 % |
absorbance at 400 nm | Max. 0.01 |
absorbance at 260 nm | Max. 0.01 |
absorbance at 240 nm | Max. 0.05 |
absorbance at 235 nm | Max. 0.10 |
absorbance at 230 nm | Max. 0.15 |
absorbance at 220 nm | Max. 0.30 |
absorbance at 210 nm | Max. 0.50 |
HPLC-gradient at 230 nm | Max. 2 mAU |
HPLC-gradient at 254 nm | Max. 5 mAU |
fluorescence (chinin) at 254 nm | Max. 1 ppb |
fluorescence (chinin) at 365 nm | Max. 1 ppb |
appearance (color) | complying |
appearance (form) | complying |
Property | Value |
---|---|
Boiling Point/Range | 64-65 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Concentration | >=99.90% |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 11 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | Gradient Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 5.5 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | -0.71 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 50 %(V) |
Vapor Density | 1.11 |
Vapor Pressure | 128 hPa (20 °C) |
Viscosity | 0.55 mPa.s (25 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout