Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OH |
MDL Number | Molar Mass 32.04 g/mol | RTECS Number PC1400000 | Synonyms Methyl Alcohol; Carbinol; Wood Alcohol |
Property | Value |
---|---|
Purity (GC) | Min. 99.90 % |
IR spectrum | complying |
Non-volatile matter | Max. 0.0001 % |
Water (Karl Fischer) | Max. 0.05 % |
Titrable Acid | Max. 0.0003 meq/g |
Titrable Base | Max. 0.0002 meq/g |
Absorbance at 400 nm | Max. 0.005 |
Absorbance at 250 nm | Max. 0.02 |
Absorbance at 230 nm | Max. 0.10 |
Absorbance at 220 nm | Max. 0.20 |
Absorbance at 210 nm | Max. 0.80 |
Absorbance at 205 nm | Max. 1.0 |
Fluorescence (chinin) at 254 nm | Max. 1.0 ppb |
Fluorescence (chinin) at 365 nm | Max. 1.0 ppb |
HPLC Gradient at 230 nm | Max. 2 mAU |
HPLC Gradient at 254 nm | Max. 5 mAU |
APHA | Max. 10 |
Carbonyl compounds (as Acetone) | Max. 0.001 % |
Carbonyl Compounds (as HCHO) | Max. 0.001 % |
Carbonyl compounds (as C2H4O) | Max. 0.001 % |
Explosion Limit | 36 % |
Autoignition Temperature | 725 °F |
Property | Value |
---|---|
Boiling Point/Range | 64.7 °C |
Certification | For HPLC |
Color | Colorless |
Density | 0.792 g/cm3 (20 °C) |
Flashpoint | 11 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents, Aluminium, Magnesium, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 6 %(V) |
Melting Point/Range | Not applicable |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 36 %(V) |
Vapor Density | 1.11 |
Vapor Pressure | 129.32 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout