Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CH3OH | MDL Number |
Molar Mass 32.04 g/mol | RTECS Number PC1400000 | Synonyms Methyl alcohol |
Property | Value |
---|---|
appearance | complying |
assay (GC) | Min. 99.9 % |
boiling range | 64 - 65 °C |
density (D 20/20) | 0.791 - 0.793 |
non-volatile matter | Max. 0.0003 % |
water (Karl Fischer) | Max. 0.02 % |
acidity | Max. 0.0002 meq/g |
alkalinity | Max. 0.0002 meq/g |
absorbance at 210 nm | Max. 0.70 |
absorbance at 220 nm | Max. 0.30 |
absorbance at 225 nm | Max. 0.17 |
absorbance at 230 nm | Max. 0.13 |
absorbance at 250 nm | Max. 0.02 |
absorbance at 260 nm | Max. 0.01 |
fluorescence (chinin) at 254 nm | Max. 1 ppb |
fluorescence (chinin) at 365 nm | Max. 1 ppb |
Phthalates as dibutylphthalate | Max. 0.1 mg/l |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 64-65 °C (1.013 hPa) |
Certification | Reag. Ph. Eur. |
Color | Colorless |
Concentration | 100.00% |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 5.5 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | -0.71 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 50 %(V) |
Vapor Pressure | 128 hPa (20 °C) |
Viscosity | 0.55 mPa.s (25 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout