65740
Burdick & Jackson

Methanol

SKU
65740
for GC
Synonym(s)
Methyl alcohol
Only %1 left
Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) Linear Formula
CH3OH
MDL Number
Molar Mass
32.04 g/mol
Synonyms
Methyl alcohol

Documents

Specifications

PropertyValue
Assay (GC)Min. 99.9 %
Non-volatile matterMax. 0.0005 %
Water (Karl Fischer)Max. 0.05 %
Suitability for residue analysisMax. 5 ng/l

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range64-65 °C (1.013 hPa)
ColorColorless
Density0.79 g/cm3 (20 °C)
Flashpoint11 °C
FormLiquid
GradeGC Grade
Incompatible MaterialsOxidizing agents
Lower Explosion Limit5.5 %(V)
Melting Point/Range-98 °C
Partition Coefficient-0.71
Solubility in WaterCompletely miscible
Upper Explosion Limit50 %(V)
Vapor Pressure128 hPa (20 °C)
Viscosity0.55 mPa.s (25 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1230
Add more compare product