I5041
Honeywell

Methanol

SKU
I5041
for HPLC, ≥99.9%
Synonym(s)
Methyl alcohol
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3OH
MDL Number Molar Mass
32.04 g/mol
Synonyms
Methyl alcohol

Documents

Specifications

PropertyValue
assay (GC)min. 99.90%
non-volatile mattermax. 0.0005%
water (Karl Fischer)max. 0.03%
absorbance at 400 nmmax. 0.01
absorbance 280 nmmax. 0.01
absorbance at 260 nmmax. 0.04
absorbance at 240 nmmax. 0.01
absorbance at 235 nmmax. 0.01
absorbance at 230 nmmax. 0.02
absorbance at 220 nmmax. 0.03
absorbance at 210 nmmax. 0.06
absorbance at 205 nmmax. 1.0
fluorescence (chinin) at 254 nmmax. 1ppb
fluorescence (chinin) at 365 nmmax. 1ppb
aPHAmax. 10

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range64-65 °C (1.013 hPa)
CertificationFor HPLC
ColorColorless
Density0.79 g/cm3 (20 °C)
Flashpoint11 °C
FormLiquid
GradeHPLC Grade
Incompatible MaterialsOxidizing agents
Lower Explosion Limit5.5 %(V)
Melting Point/Range-98 °C
Partition Coefficient-0.71
Purity Percentage99.90
Purity Details>=99.90%
Solubility in WaterCompletely miscible
Upper Explosion Limit50 %(V)
Vapor Density1.11
Vapor Pressure128 hPa (20 °C)
Viscosity0.55 mPa.s (25 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1230
Add more compare product