Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
"
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 32.04 g/mol | RTECS Number PC1400000 | Synonyms Methyl Alcohol |
Property | Value |
---|---|
Assay by GC Analysis | 99.9 % min. |
Water by Karl Fischer Titration | 0.1 % max. |
Carbonyl Compounds | 0.001 % max. |
Refractive Index (20ºC) | 1.3274 - 1.3294 |
Residue after Evaporation | 5 mg/L max. |
Solubility in Water | Passes test |
Substances Darkened by Sulfuric Acid | Passes test |
Substances Reducing Permanganate | Passes test |
Titrable Acid | 0.3 µeq/g max. |
Titrable Base | 0.2 µeq/g max. |
Property | Value |
---|---|
Boiling Point/Range | 64.7 °C |
Certification | Organic Synthesis, Prep-LC, Glassware cleaning, ACS General Laboratory Use |
Color | Colorless |
Density | 0.792 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents.Aluminium.Magnesium.May attack many plastics, rubbers and coatings. |
Lower Explosion Limit | 6 %(V) |
Melting Point/Range | Not applicable |
Partition Coefficient | no data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | completely soluble |
Upper Explosion Limit | 36 %(V) |
Vapor Density | 1.11 |
Vapor Pressure | 129.32 hPa (20 °C) |
Viscosity | no data available |
pH-Value | Not applicable |
Product Line | Purified Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout