R1587
Fluka

Methanol

SKU
R1587
Analytical standard, reference material
Synonym(s)
Methyl alcohol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3OH
MDL Number Molar Mass
32.04 g/mol
RTECS Number
PC1400000
Synonyms
Methyl alcohol

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 99 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.320 - 1.335
water (Karl Fischer)Max. 0.02 %

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range64-65 °C (1.013 hPa)
ColorColorless
Density0.79 g/cm3 (20 °C)
Flashpoint11 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents
Lower Explosion Limit5.5 %(V)
Melting Point/Range-98 °C
Partition Coefficient-0.71
Solubility in WaterCompletely miscible
Upper Explosion Limit50 %(V)
Vapor Pressure128 hPa (20 °C)
Viscosity0.55 mPa.s (25 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1230
Add more compare product