Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | EC Number | Linear Formula CH4O | MDL Number |
RTECS Number PC1400000 | Synonyms methyl alcohol;Ethanoic acid;ammonium acetate |
Property | Value |
---|---|
assay (GC) | Min. 99.5 % |
calcium (Ca) | Max. 0.5 ppm |
potassium (K) | Max. 0.5 ppm |
magnesium (Mg) | Max. 0.5 ppm |
sodium (Na) | Max. 2 ppm |
transmittance at 210 nm | Min. 5 % |
transmittance at 230 nm | Min. 50 % |
transmittance from 254 nm | Min. 95 % |
HPLC-gradient at 254 nm | Max. 10 mAU |
LC-MS application | complying |
Property | Value |
---|---|
Boiling Point/Range | 68 °C |
Certification | For LC-MS |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 20 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Aluminium, Magnesium, Strong oxidizing agents, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 6 %(V) (The physical data is that of the main component) |
Melting Point/Range | Not applicable |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 36 %(V) (The physical data is that of the main component) |
Vapor Density | 1.11 |
Vapor Pressure | 129 hPa (20 °C) |
pH-Value | 3.1 |
Product Line | CHROMASOLV™ LC-MS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout