Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | EC Number | Linear Formula CH4O | MDL Number |
Synonyms methyl alcohol;formate;methanoic acid |
Property | Value |
---|---|
formic acid | 0.095 - 0.105 Vol.% |
non-volatile matter | Max. 0.0001 % |
calcium (Ca) | Max. 0.3 ppm |
potassium (K) | Max. 0.3 ppm |
magnesium (Mg) | Max. 0.3 ppm |
sodium (Na) | Max. 1 ppm |
transmittance at 254 nm | Min. 90 % |
transmittance at 230 nm | Min. 10 % |
suitability for the UHPLC-MS | complying |
uHPLC Gradient drift 254 nm | Max. 30 mAU |
uHPLC Gradient peak 254 nm | Max. 4 mAU |
uHPLC-MS ESI(+) (Reserpine) | Max. 20 ppb |
fluorescence (chinin) at 254 nm | Max. 0.7 ppb |
fluorescence (chinin) at 365 nm | Max. 0.5 ppb |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | For UHPLC-MS |
Color | Colorless |
Density | No data available |
Flashpoint | 11 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 5.5 %(V) (The physical data is that of the main component) |
Melting Point/Range | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 50 %(V) (The physical data is that of the main component) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ LC-MS Ultra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout